Portable UHF read/write units (860/930 MHz)
|
Discontinued
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BIS U-890-2-020-X-005 | BIS U-870-1-008-X-005 | |
|
-
List price
|
-
List price
|
|
| Product Group | UHF (860...930 MHz) | UHF (860...930 MHz) |
|---|---|---|
| Product name | WLAN + 2D | WLAN + 2D |
| Radio license | Europe (CE) | Europe (CE) |
| Dimension | 91 x 196 x 135 mm | 100 x 69 x 265 mm |
| Antenna type | Cross dipole | Dipol |
| Display | 4.3" Touchscreen display (color): 800x480 VGA resolution 262,000 colors | TFT Touchscreen-Display (color) 480x640 VGA resolution |
| Keypad | 5 buttons | 52 keys, alphanumeric |
| Storage temperature | -20...60 °C | -40...60 °C |
| Ambient temperature | -20...55 °C | -10...50 °C |
| IP rating | IP54 | IP65 |
| Approval/Conformity |
CE CE WEEE |
CE ETSI EN 302 208 WEEE EAC |
| Operating voltage Ub | - | 3.7 V DC Battery pack |