Products
Industries & Solutions
Company
Service & Support

BAE0106

BAE LX-XO-PL018-E-L3-S103

Line lasers

Connection
Connector, M12x1-Male, 5-pin
Version
Laser Module
Dimension
Ø 20 x 116 mm
Rated operating voltage Ue DC
24 V
Current draw max.
400 mA
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Connection
Connector, M12x1-Male, 5-pin
Version
Laser Module
Dimension
Ø 20 x 116 mm
Rated operating voltage Ue DC
24 V
Current draw max.
400 mA
Digital inputs
Trigger
Material
Stainless steel
Glass Nickel-plated brass nuts
Light type
Laser Red light
Wave length
640 nm
Ambient temperature
-10...50 °C
Approval/Conformity
CE
WEEE
IP rating
IP67
Classifications
ECLASS 10.1
27-31-02-04
ECLASS 11.0
27-31-02-04
ECLASS 12.0
27-31-02-04
ECLASS 13.0
27-31-02-04
ECLASS 14.0
27-31-02-04
ECLASS 4.1
27-11-03-11
ECLASS 5.1.4
27-31-02-04
ECLASS 6.2
27-31-02-04
ECLASS 8.1
27-31-02-04
ECLASS 9.0
27-31-02-04
ECLASS 9.1
27-31-02-04
ETIM 4.0
EC00996
ETIM 5.0
EC00996
ETIM 6.0
EC00996
ETIM 7.0
EC000996
ETIM 8.0
EC000996
ETIM 9.0
EC000996
UNSPSC 11
39110000
UNSPSC 7.0901
39110000
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue