Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BAE010L

Discontinued

Displays

Typecode:

BDD 750-4D02-000-402-2-A

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued

Function
Single-axis counter
Operating voltage Ub
18...30 VDC
Inputs, number
4
Input frequency max.
1 MHz
Outputs, number
4
Digital outputs
4x PNP
Encoder supply
5 V/24 V, max 250 mA
Ambient temperature
-20...60 °C
IP rating (front housing)
IP65
Approval/Conformity
CE
UKCA
WEEE
Panel cut-out
43 x 91 mm
Technical documentation

Incremental and absolute coded magnetic tapes

Incremental systems, linear

ECLASS 10.1
27-33-02-01
ECLASS 11.0
27-33-02-01
ECLASS 4.1
27-37-12-00
ECLASS 5.1.3
27-37-12-20
ECLASS 5.1.4
27-33-91-90
ECLASS 6.2
27-33-91-90
ECLASS 8.1
27-33-91-90
ECLASS 9.0
27-33-01-90
ECLASS 9.1
27-33-02-01
ETIM 7.0
EC011541
UNSPSC 11
39100000
UNSPSC 7.0901
39100000