This product is currently unavailble in our webshop. Please contact us.
Contact request
Discontinued
- Operating voltage Ub
- 18...30 VDC
- Inputs, number
- 1
- Input frequency max.
- 1 MHz
- Outputs, number
- 2
- Digital outputs
- 2x Relay
- Encoder supply
- 5 V/24 V, max 250 mA
- Ambient temperature
- -20...60 °C
- IP rating (front housing)
- IP65
- Approval/Conformity
-
CE
UKCA
WEEE - Panel cut-out
- 43 x 91 mm
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-33-01-91
- ECLASS 11.0
- 27-33-01-91
- ECLASS 4.1
- 27-37-12-00
- ECLASS 5.1.4
- 27-33-91-90
- ECLASS 6.2
- 27-33-91-90
- ECLASS 8.1
- 27-33-91-90
- ECLASS 9.0
- 27-33-01-91
- ECLASS 9.1
- 27-33-01-91
- ETIM 4.0
- EC000349
- ETIM 5.0
- EC000349
- ETIM 6.0
- EC000349
- ETIM 7.0
- EC000349
- UNSPSC 11
- 39100000
- UNSPSC 7.0901
- 39100000