Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Amplifiers for optical sensor heads
Series
SA-OH
Dimension
15 x 40.1 x 77.3 mm
Interface
IO-Link: 1.1
2x PNP/NPN/push-pull: NO/NC
2x PNP/NPN/push-pull: NO/NC
Display
OLED Display
supply voltage - LED green
Output 1 active - LED YE
Output 2 active - LED YE
Alarm function - LED RD
Sync - LED orange
supply voltage - LED green
Output 1 active - LED YE
Output 2 active - LED YE
Alarm function - LED RD
Sync - LED orange
Setting
Auto-Synch
Contrast of the OLED display
Counter mode
Delay time
Dynamic function
External teach function
Factory setting (Reset)
IO-Link
Light-on/dark-on
On-/off delay
SIO mode/IO-Link mode
Window function/standard switching function
Teach stat./dyn./man.
Teach 1-Point/2-Point/dyn.
Synchronization on/off
Sensitivity (switch point)
Read direction of the OLED display
Gain
Hysteresis
Contrast of the OLED display
Counter mode
Delay time
Dynamic function
External teach function
Factory setting (Reset)
IO-Link
Light-on/dark-on
On-/off delay
SIO mode/IO-Link mode
Window function/standard switching function
Teach stat./dyn./man.
Teach 1-Point/2-Point/dyn.
Synchronization on/off
Sensitivity (switch point)
Read direction of the OLED display
Gain
Hysteresis
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BAE SA-OH-059-YI-DP02 | BAE SA-OH-059-YI-S75G | |
|
-
List price
|
-
List price
|
|
| Series | SA-OH | SA-OH |
|---|---|---|
| Dimension | 15 x 40.1 x 77.3 mm | 12 x 40.1 x 80.5 mm |
| Interface |
IO-Link: 1.1 2x PNP/NPN/push-pull: NO/NC |
IO-Link: 1.1 2x PNP/NPN/push-pull: NO/NC |
| Display |
OLED Display supply voltage - LED green Output 1 active - LED YE Output 2 active - LED YE Alarm function - LED RD Sync - LED orange |
OLED Display supply voltage - LED green Output 1 active - LED YE Output 2 active - LED YE Alarm function - LED RD Sync - LED orange |
| Setting |
Auto-Synch Contrast of the OLED display Counter mode Delay time Dynamic function External teach function Factory setting (Reset) IO-Link Light-on/dark-on On-/off delay SIO mode/IO-Link mode Window function/standard switching function Teach stat./dyn./man. Teach 1-Point/2-Point/dyn. Synchronization on/off Sensitivity (switch point) Read direction of the OLED display Gain Hysteresis |
Auto-Synch Contrast of the OLED display Counter mode Delay time Dynamic function External teach function Factory setting (Reset) IO-Link Light-on/dark-on On-/off delay SIO mode/IO-Link mode Window function/standard switching function Teach stat./dyn./man. Teach 1-Point/2-Point/dyn. Synchronization on/off Sensitivity (switch point) Read direction of the OLED display Gain Hysteresis |
| Additional features |
Two Switching Outputs Synchronization External teach Hysteresis adjustable Signal Delay Counter mode |
Two Switching Outputs Synchronization External teach Hysteresis adjustable Signal Delay Counter mode |
| Adjuster |
Configuration via IO-Link Key (1x) |
Configuration via IO-Link Key (1x) |
| Connection | Cable, 2 m, PUR | Connector, M8x1-Male, 4-pin |
| Housing material |
PC PA 12 |
PC PA 12 |
| Operating voltage Ub | 15...30 VDC | 15...30 VDC |
| Approval/Conformity |
CE WEEE cULus UKCA |
CE WEEE cULus UKCA |
Only CAD model download is supported