Products
Industries & Solutions
Company
Service & Support
Canceled

BAE011L

BAE LX-VS-SR030A

Spotlights

Connection
Cable with connector, M12x1-Male, 4-pin, 0.3 m
Version
Spotlight
Dimension
Ø 30 x 67.5 mm
Rated operating voltage Ue DC
24 V
Current draw max.
300 mA
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Connection
Cable with connector, M12x1-Male, 4-pin, 0.3 m
Version
Spotlight
Dimension
Ø 30 x 67.5 mm
Rated operating voltage Ue DC
24 V
Current draw max.
300 mA
Operating mode
Normal (continuous operation)
Boost (continuous operation with cooling)
Digital inputs
Trigger
Material
1.4301 stainless steel
Brass
PC
Illumination area
Ø 25 mm
Light type
LED Red light
Wave length
625 nm
Illuminence (0.1 m)
1100 Lux
190000 Lux (Boost mode)
Beam angle
10 °
Ambient temperature
-10...50 °C
Approval/Conformity
CE
UKCA
WEEE
IP rating
IP67
Classifications
ECLASS 10.1
27-31-02-04
ECLASS 11.0
27-31-02-04
ECLASS 12.0
27-31-02-04
ECLASS 13.0
27-31-02-04
ECLASS 14.0
27-31-02-04
ECLASS 4.1
27-11-03-11
ECLASS 5.1.4
27-31-02-04
ECLASS 6.2
27-31-02-04
ECLASS 8.1
27-31-02-04
ECLASS 9.0
27-31-02-04
ECLASS 9.1
27-31-02-04
ETIM 4.0
EC00996
ETIM 5.0
EC00996
ETIM 6.0
EC00996
ETIM 7.0
EC000996
ETIM 8.0
EC000996
ETIM 9.0
EC000996
UNSPSC 11
39110000
UNSPSC 7.0901
39110000
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue