Products
Industries & Solutions
Company
Service & Support

BAE011T

BAE LX-VS-RW040

Ring lights

Connection
Cable with connector, M12x1-Male, 4-pin, 0.3 m
Version
Ring light
Dimension
Ø 40.5 x 13 mm
Rated operating voltage Ue DC
24 V
Current draw max.
104 mA, 170 mA (Boost mode)
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Connection
Cable with connector, M12x1-Male, 4-pin, 0.3 m
Version
Ring light
Dimension
Ø 40.5 x 13 mm
Rated operating voltage Ue DC
24 V
Current draw max.
104 mA, 170 mA (Boost mode)
Operating mode
Normal
Boost
Digital inputs
Trigger
Material
Aluminum anodized, black
Illumination area
Ø 38 mm/Ø 26 mm
Light type
LED White light
Illuminence (0.1 m)
1070 Lux
3050 Lux (Boost mode)
Color temperature
5700 K
Beam angle
40 °
Ambient temperature
-10...50 °C
Approval/Conformity
CE
UKCA
WEEE
IP rating
IP20
Classifications
ECLASS 10.1
27-31-02-04
ECLASS 11.0
27-31-02-04
ECLASS 12.0
27-31-02-04
ECLASS 13.0
27-31-02-04
ECLASS 14.0
27-31-02-04
ECLASS 4.1
27-11-03-11
ECLASS 5.1.4
27-31-02-04
ECLASS 6.2
27-31-02-04
ECLASS 8.1
27-31-02-04
ECLASS 9.0
27-31-02-04
ECLASS 9.1
27-31-02-04
ETIM 4.0
EC00996
ETIM 5.0
EC00996
ETIM 6.0
EC00996
ETIM 7.0
EC000996
ETIM 8.0
EC000996
ETIM 9.0
EC000996
UNSPSC 11
39110000
UNSPSC 7.0901
39110000
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue