Products
Industries & Solutions
Company
Service & Support

BAE012A

BAE SA-OH-064-NP-DP02

Amplifiers for optical sensor heads

Series
SA-OH
Dimension
13.5 x 32.9 x 67 mm
Interface
NPN: NO/NC
Display
LED GN: Power
Error - LED RD
Output function- LED YE
Setting
Sensitivity (Sn)
Light-on/dark-on
On-/off delay
Resolution normal/high
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
SA-OH
Dimension
13.5 x 32.9 x 67 mm
Interface
NPN: NO/NC
Display
LED GN: Power
Error - LED RD
Output function- LED YE
Setting
Sensitivity (Sn)
Light-on/dark-on
On-/off delay
Resolution normal/high
Adjuster
Slide switch 3 pos. (1x)
Slide switch 2 pos. (2x)
Potentiometer 3-turn (1x)
Additional features
Signal Delay
Connection
Cable, 2 m, PVC
Housing material
PC
PA 12
Operating voltage Ub
15...30 VDC
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-09-92
ECLASS 11.0
27-27-09-92
ECLASS 12.0
27-27-09-92
ECLASS 13.0
27-27-09-92
ECLASS 14.0
27-27-09-92
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-90
ECLASS 9.0
27-27-09-92
ECLASS 9.1
27-27-09-92
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
ETIM 8.0
EC002716
ETIM 9.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue