Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BAE012F

Machine Lights

Typecode:

BAE LX-XA-BW0332B-S4

Loading...
Connection
Connector, M12x1-Male
Version
Machine light
Dimension
Ø 20 x 412 mm
Rated operating voltage Ue DC
24 V
Material
Aluminum anodized, natural
Acryl glass
Illumination area
332 x 16 mm
Beam angle
120 °
Light type
LED White light diffuse
Light intensity
1120 lm
Color temperature
4000 K
Ambient temperature
-20...40 °C
Approval/Conformity
CE
UKCA
WEEE
cULus
IP rating
IP67
Technical documentation
  • Datasheet

  • Disposal

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Brackets for vision sensors, SmartCameras and lights

Universal brackets

ECLASS 10.1
27-11-03-45
ECLASS 11.0
27-11-03-45
ECLASS 5.1.4
27-11-03-90
ECLASS 6.2
27-11-90-90
ECLASS 8.1
27-11-90-10
ECLASS 9.0
27-11-03-45
ECLASS 9.1
27-11-03-45
ETIM 4.0
EC000348
ETIM 5.0
EC000348
ETIM 6.0
EC000348
ETIM 7.0
EC000348
UNSPSC 11
39000000
UNSPSC 7.0901
39000000