Products
Industries & Solutions
Company
Service & Support

BAE012P

BAE PS-XA-3Y-24-250-609-I

Field power supplies with IO-Link interface

Output capacity max.
600 W
Output voltage
24 - 28 V DC
Rated output current
25 A
Input voltage
323...552 V AC
Connection (supply voltage IN)
7/8"-Male, 4-pin
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Output capacity max.
600 W
Output voltage
24 - 28 V DC
Rated output current
25 A
Input voltage
323...552 V AC
Connection (supply voltage IN)
7/8"-Male, 4-pin
Connection (supply voltage OUT)
7/8"x2-Female
Ambient temperature
-25...70 °C
IP rating
IP67/IP65
Dimension
181 x 59 x 183 mm
Mounting part
Flange mounting
Housing material
Aluminum
PET
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 12.0
27-04-07-01
ECLASS 13.0
27-04-07-01
ECLASS 14.0
27-04-07-01
ECLASS 4.1
27-04-07-02
ECLASS 5.1.4
27-04-90-02
ECLASS 6.2
27-04-90-02
ECLASS 8.1
27-04-90-02
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ETIM 4.0
EC002540
ETIM 5.0
EC002540
ETIM 6.0
EC002540
ETIM 7.0
EC002540
ETIM 8.0
EC002540
ETIM 9.0
EC002540
UNSPSC 11
39121004
UNSPSC 7.0901
39121004
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue