Products
Industries & Solutions
Company
Service & Support

BAE012T

BAE SC-XA-C01

Signal converters

Function
Switching inverter (NO/NC)
Flip flop (on/off switch)
Divider (1 pul. per x parts)
Part counter (1 pulse per part)
Switching amplifier up to 150 mA
Operating voltage Ub
10...30 VDC
Digital inputs
PNP
Connection
Connector, M12x1
Connection for sensor
M12x1-Female, 4-pin
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Function
Switching inverter (NO/NC)
Flip flop (on/off switch)
Divider (1 pul. per x parts)
Part counter (1 pulse per part)
Switching amplifier up to 150 mA
Operating voltage Ub
10...30 VDC
Digital inputs
PNP
Connection
Connector, M12x1
Connection for sensor
M12x1-Female, 4-pin
Housing material
PBT
PA
Dimension
Ø 20 x 60 mm
Ambient temperature
0...60 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-90-90
ECLASS 11.0
27-27-90-90
ECLASS 12.0
27-27-90-90
ECLASS 13.0
27-27-90-90
ECLASS 14.0
27-27-90-90
ECLASS 4.1
27-27-90-14
ECLASS 5.1.4
27-27-92-14
ECLASS 6.2
27-27-92-14
ECLASS 8.1
27-27-90-90
ECLASS 9.0
27-27-90-90
ECLASS 9.1
27-27-90-90
ETIM 4.0
EC001774
ETIM 5.0
EC001774
ETIM 6.0
EC001774
ETIM 7.0
EC001774
ETIM 8.0
EC001774
ETIM 9.0
EC001774
UNSPSC 11
39121008
UNSPSC 7.0901
39121008
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue