Products
Industries & Solutions
Company
Service & Support
Canceled

BAI000Z

BAI BVS-CA-EPC-001

Software and Controller

Short description
BVS Cockpit for Windows
Software type
Configuration software
Use
for industrial cameras BVS CA
System requirements - CPU
Dual Core 2 GHz
System requirements - RAM
2 GB
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Short description
BVS Cockpit for Windows
Software type
Configuration software
Use
for industrial cameras BVS CA
System requirements - CPU
Dual Core 2 GHz
System requirements - RAM
2 GB
Supported web browsers
Mozilla Firefox (Version 24)
Google Chrome (Version 32.0)
Windows Internet Explorer (Version 10)
Supported operating systems
Windows 7 (64 bit) or higher
Classifications
ECLASS 10.1
27-31-02-06
ECLASS 11.0
27-31-02-06
ECLASS 12.0
27-31-02-06
ECLASS 13.0
27-31-02-06
ECLASS 14.0
27-31-02-06
ECLASS 4.1
27-31-02-03
ECLASS 5.1.4
27-31-02-06
ECLASS 6.2
27-31-02-06
ECLASS 8.1
27-31-02-06
ECLASS 9.0
27-31-02-06
ECLASS 9.1
27-31-02-06
ETIM 7.0
EC000809
ETIM 8.0
EC000809
ETIM 9.0
EC000809
UNSPSC 11
43211718
UNSPSC 7.0901
43211718
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue