Control arm for profile style
|
Discontinued
|
Recommended successor product
|
Recommended successor product
|
|
|
|
|
|
|
| BTL2-GS10-0300-A | BAM GM-XA-02-D10-M0300 | BAM GM-XA-02-D10-M0340 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Principle of operation | BTL control arm | BTL control arm | BTL control arm |
|---|---|---|---|
| Material | Aluminum Anodized | Aluminum Anodized | Aluminum Anodized |
| Dimension | Ø 10 x 300 mm | Ø 10 x 300 mm | Ø 10 x 340 mm |
| Mounting part | Ø 5H7 eye/M5x0.8 connector | Ø 5H7 eye/M5x0.8 connector | Ø 5H7 eye/M5x0.8 connector |