Products
Industries & Solutions
Company
Service & Support
Canceled

BAM0009

BTL2-GS10-0550-A

Control arm for profile style

Principle of operation
BTL control arm
Material
Aluminum Anodized
Dimension
Ø 10 x 550 mm
Mounting part
Ø 5H7 eye/M5x0.8 connector
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Principle of operation
BTL control arm
Material
Aluminum Anodized
Dimension
Ø 10 x 550 mm
Mounting part
Ø 5H7 eye/M5x0.8 connector
Classifications
ECLASS 10.1
27-27-37-01
ECLASS 11.0
27-27-37-01
ECLASS 12.0
27-27-37-01
ECLASS 13.0
27-27-37-01
ECLASS 14.0
27-27-37-01
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-02
ECLASS 6.2
27-27-92-02
ECLASS 8.1
27-27-92-02
ECLASS 9.0
27-27-37-01
ECLASS 9.1
27-27-37-01
ETIM 4.0
EC000127
ETIM 5.0
EC000127
ETIM 6.0
EC000127
ETIM 7.0
EC000127
ETIM 8.0
EC000127
ETIM 9.0
EC003015
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue