Similar Illustration
Only CAD model download is supported
Clamp without fixed stop for proximity switches
Use
for sensors Ø6.5 mm
Material
Brass nickel-plated
Dimension
8 x 11 mm
Mounting part
Screws, clamps
Ambient temperature
-25...85 °C
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported