Similar Illustration
Only CAD model download is supported
Flexible mounting system
Principle of operation
Mounting system
Use
for photoelectric sensors BOS 21M
for photoelectric sensors BOS 23K
for photoelectric sensors BOS 25K
for photoelectric sensors BOS 26K
for photoelectric sensors BOS 50K
for photoelectric sensors BOS 64K
for photoelectric distance sensors BOD 63M
for photoelectric distance sensors BOD 66M
for reflector BOS R-9
for reflector BOS R-22
For BOS R-34 reflectors
For BOS R-36 reflectors
For BOS R-44 reflectors
For BOS R-46 reflectors
for photoelectric sensors BOS 23K
for photoelectric sensors BOS 25K
for photoelectric sensors BOS 26K
for photoelectric sensors BOS 50K
for photoelectric sensors BOS 64K
for photoelectric distance sensors BOD 63M
for photoelectric distance sensors BOD 66M
for reflector BOS R-9
for reflector BOS R-22
For BOS R-34 reflectors
For BOS R-36 reflectors
For BOS R-44 reflectors
For BOS R-46 reflectors
Material
Aluminum Anodized
Dimension
120 x 5 x 60 mm
Mounting part
Screws, clamps
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported