Products
Industries & Solutions
Company
Service & Support

BAM009M

BES 08-FA-89

Plunger probe solutions

Short description
Positive stop
Use
for inductive sensors Ø4
for inductive sensors BES M8
Material
Stainless steel
Dimension
Ø 8 x 97 mm
Mounting part
Screws M8
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Short description
Positive stop
Use
for inductive sensors Ø4
for inductive sensors BES M8
Material
Stainless steel
Dimension
Ø 8 x 97 mm
Mounting part
Screws M8
Ambient temperature
-25...100 °C
Classifications
ECLASS 10.1
27-27-90-90
ECLASS 11.0
27-27-90-90
ECLASS 12.0
27-27-37-92
ECLASS 13.0
27-27-37-92
ECLASS 14.0
27-27-37-92
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-90
ECLASS 6.2
27-27-92-90
ECLASS 8.1
27-27-92-90
ECLASS 9.0
27-27-90-90
ECLASS 9.1
27-27-90-90
ETIM 4.0
EC002040
ETIM 5.0
EC002040
ETIM 6.0
EC002040
ETIM 7.0
EC002040
ETIM 8.0
EC002040
ETIM 9.0
EC002040
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue