Proximity sensor mounts with positive stops
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BES 08,0-KH-4-F | BAM MC-XA-023-D08,0-2-FS | |
|
-
List price
|
-
List price
|
|
| Use | for sensors M08x1 |
for sensors M08x1 for sensors Ø8 mm fastening length 28mm and longer |
|---|---|---|
| Material | Brass nickel plated | Brass nickel-plated |
| Dimension | Ø 17 x 30 mm | Ø 19.5 x 28 mm |
| Mounting part | Screws | Screws, clamps |