Proximity sensor mounts with positive stops
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BES 12,0-KH-10L | BAM MC-XA-023-D12,0-4-FXL | |
|
-
List price
|
-
List price
|
|
| Use | For M12 sensors |
for sensors Ø12 mm For M12 sensors fastening length 46mm and longer |
|---|---|---|
| Material | Stainless steel | Stainless steel |
| Dimension | Ø 22 x 45 mm | Ø 23 x 44.5 mm |
| Mounting part | Clamp lever | Screws, clamps |