Similar Illustration
Only CAD model download is supported
Proximity sensor mounts with positive stops
Use
For M12 sensors
Material
Brass nickel plated
Dimension
Ø 22 x 30.5 mm
Mounting part
Screws
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BES 12,0-KH-4-F | BAM MC-XA-023-D12,0-2-FS | |
|
-
List price
|
-
List price
|
|
| Use | For M12 sensors |
for sensors Ø12 mm For M12 sensors fastening length 32mm and longer |
|---|---|---|
| Material | Brass nickel plated | Brass nickel-plated |
| Dimension | Ø 22 x 30.5 mm | Ø 23 x 30.5 mm |
| Mounting part | Screws | Screws, clamps |
Only CAD model download is supported