Similar Illustration
Only CAD model download is supported
Clamp without fixed stop for proximity switches
Use
For M12 sensors
Material
LCP PTFE coated
Dimension
Ø 22 x 45 mm
Mounting part
Clamps
Ambient temperature
-25...70 °C
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BES 12,0-KH-9LT/W | BAM MC-XA-024-D12,0-2-FXL/W | |
|
-
List price
|
-
List price
|
|
| Use | For M12 sensors |
for sensors Ø12 mm For M12 sensors fastening length 50mm and longer |
|---|---|---|
| Material | LCP PTFE coated | Brass PTFE coated |
| Dimension | Ø 22 x 45 mm | Ø 23 x 48.5 mm |
| Mounting part | Clamps | Screws, clamps |
| Ambient temperature | -25...70 °C | - |
| Additional features | - | Weld immune |
Only CAD model download is supported