Clamp without fixed stop for proximity switches
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BES 12,0-KH-9S | BAM MC-XA-023-D12,0-2-FS | |
|
-
List price
|
-
List price
|
|
| Use | For M12 sensors |
for sensors Ø12 mm For M12 sensors fastening length 32mm and longer |
|---|---|---|
| Material | Brass White bronze | Brass nickel-plated |
| Dimension | Ø 22 x 35 mm | Ø 23 x 30.5 mm |
| Mounting part | Clamps | Screws, clamps |
| Ambient temperature | -25...70 °C | - |