Clamp without fixed stop for proximity switches
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BES 12,0-KH-9ST | BAM MC-XA-024-D12,0-2-FM/W | |
|
-
List price
|
-
List price
|
|
| Use | For M12 sensors |
for sensors Ø12 mm For M12 sensors fastening length 40mm and longer |
|---|---|---|
| Material | LCP White bronze | Brass PTFE coated |
| Dimension | Ø 22 x 35 mm | Ø 23 x 38 mm |
| Mounting part | Clamps | Screws, clamps |
| Ambient temperature | -25...70 °C | - |
| Additional features | - | Weld immune |