Similar Illustration
Only CAD model download is supported
Universal brackets
Version
Mounting cuff
Use
for sensors Ø18 mm and M18
Material
PBT
Dimension
20 x 32 x 40 mm
Mounting part
Screws, clamps
Recommended alternative
BAM027Z
Universal brackets
BAM MC-XA-035-D18,0-B
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BES 18,0-BS-2 | BAM MC-XA-035-D18,0-B | |
|
-
List price
|
-
List price
|
|
| Version | Mounting cuff | Mounting cuff |
|---|---|---|
| Use | for sensors Ø18 mm and M18 | For M18 sensors |
| Material | PBT |
PBT GF20 |
| Dimension | 20 x 32 x 40 mm | 20 x 37.5 x 40 mm |
| Mounting part | Screws, clamps | Screw M6 |
Only CAD model download is supported