Similar Illustration
Only CAD model download is supported
Proximity sensor mounts with positive stops
Use
for sensors Ø18 mm
For M18 sensors
fastening length 40mm and longer
For M18 sensors
fastening length 40mm and longer
Material
POM
Dimension
Ø 30 x 36 mm
Mounting part
Screws, clamps
Additional features
Weld immune
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BES 18,0-KH-2S/P | BES 18,0-KH-11S/W | |
|
-
List price
|
-
List price
|
|
| Use |
for sensors Ø18 mm For M18 sensors fastening length 40mm and longer |
for sensors Ø18 mm For M18 sensors fastening length 36mm and longer |
|---|---|---|
| Material | POM | Steel PTFE coated |
| Dimension | Ø 30 x 36 mm | Ø 30 x 37 mm |
| Mounting part | Screws, clamps | Screws, clamps |
| Additional features | Weld immune | Weld immune |
Only CAD model download is supported