Similar Illustration
Only CAD model download is supported
Proximity sensor mounts with positive stops
Use
For M18 sensors
Material
Brass White bronze
Dimension
Ø 30 x 58 mm
Mounting part
Clamp lever
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BES 18,0-KH-9L | BAM MC-XA-023-D18,0-2-FXL | |
|
-
List price
|
-
List price
|
|
| Use | For M18 sensors |
for sensors Ø18 mm For M18 sensors fastening length 60mm and longer |
|---|---|---|
| Material | Brass White bronze | Brass nickel-plated |
| Dimension | Ø 30 x 58 mm | Ø 32 x 58 mm |
| Mounting part | Clamp lever | Screws, clamps |
Only CAD model download is supported