Similar Illustration
Only CAD model download is supported
Clamp without fixed stop for proximity switches
Use
For M18 sensors
Material
Brass White bronze
Dimension
Ø 30 x 36 mm
Mounting part
Clamps
Ambient temperature
-25...70 °C
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BES 18,0-KH-9S | BAM MC-XA-023-D18,0-2-FXS | |
|
-
List price
|
-
List price
|
|
| Use | For M18 sensors |
for sensors Ø18 mm For M18 sensors fastening length 36mm and longer |
|---|---|---|
| Material | Brass White bronze | Brass nickel-plated |
| Dimension | Ø 30 x 36 mm | Ø 32 x 30 mm |
| Mounting part | Clamps | Screws, clamps |
| Ambient temperature | -25...70 °C | - |
Only CAD model download is supported