Similar Illustration
Only CAD model download is supported
Clamp without fixed stop for proximity switches
Use
For M30 sensors
Material
Brass White bronze
Dimension
Ø 41 x 60 mm
Mounting part
Clamps
Ambient temperature
-25...70 °C
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BES 30,0-KH-9L | BAM MC-XA-023-D30,0-2-FXL | |
|
-
List price
|
-
List price
|
|
| Use | For M30 sensors |
for sensors Ø30 mm For M30 sensors fastening length 60mm and longer |
|---|---|---|
| Material | Brass White bronze | Brass nickel-plated |
| Dimension | Ø 41 x 60 mm | Ø 45 x 58 mm |
| Mounting part | Clamps | Screws, clamps |
| Ambient temperature | -25...70 °C | - |
Only CAD model download is supported