Similar Illustration
Only CAD model download is supported
Universal brackets
Version
Mounting clamp
Use
For processors BIS C-324
for capacitive sensors BCS Q40
for inductive sensors BES Q40
for inductive couplers BIC Q40
for capacitive sensors BCS Q40
for inductive sensors BES Q40
for inductive couplers BIC Q40
Material
Aluminum Anodized
Dimension
22 x 40 x 40 mm
Mounting part
Screws, clamps
Recommended alternative
BAM00JY
Universal brackets
BES Q40-HW-2
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Soon no longer available
|
Recommended successor product
|
|
|
|
|
|
| BES Q40-HW-3 | BES Q40-HW-2 | |
|
-
List price
|
-
List price
|
|
| Version | Mounting clamp | Mounting clamp |
|---|---|---|
| Use |
For processors BIS C-324 for capacitive sensors BCS Q40 for inductive sensors BES Q40 for inductive couplers BIC Q40 |
for capacitive sensors BCS Q40 for inductive sensors BES Q40 for inductive couplers BIC Q40 |
| Material | Aluminum Anodized | Die-cast zinc |
| Dimension | 22 x 40 x 40 mm | 40 x 25 x 40 mm |
| Mounting part | Screws, clamps | Screws, clamps |
Only CAD model download is supported