Similar Illustration
Only CAD model download is supported
Mounting brackets for magnetic sensors
Principle of operation
BMF mounting bracket
Application
Pneumatic cylinder, round without groove or tie rod
Piston diameter ≤8 - 80 mm
Piston diameter ≤8 - 80 mm
Use
for magnetic sensors BMF 303
Material
Brass nickel-plated
Ambient temperature
-40...85 °C
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported