Products
Industries & Solutions
Company
Service & Support

BAM00MW

BMF 32-HW-15

Mounting brackets for magnetic sensors

Principle of operation
BMF mounting bracket
Application
Piston diameter: any
Pneumatic cylinder with integrated tie rod (profile): profile width: 4…17 mm
Pneumatic cylinder with tie rods
Use
for magnetic sensors BMF 32
Material
Aluminum anodized, black
Ambient temperature
-40...85 °C
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Principle of operation
BMF mounting bracket
Application
Piston diameter: any
Pneumatic cylinder with integrated tie rod (profile): profile width: 4…17 mm
Pneumatic cylinder with tie rods
Use
for magnetic sensors BMF 32
Material
Aluminum anodized, black
Ambient temperature
-40...85 °C
Classifications
ECLASS 10.1
27-27-37-01
ECLASS 11.0
27-27-37-01
ECLASS 12.0
27-27-37-01
ECLASS 13.0
27-27-37-01
ECLASS 14.0
27-27-37-01
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-02
ECLASS 6.2
27-27-92-02
ECLASS 8.1
27-27-92-02
ECLASS 9.0
27-27-37-01
ECLASS 9.1
27-27-37-01
ETIM 4.0
EC000127
ETIM 5.0
EC000127
ETIM 6.0
EC000127
ETIM 7.0
EC000127
ETIM 8.0
EC000127
ETIM 9.0
EC003015
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue