Products
Industries & Solutions
Company
Service & Support

BAM00P2

BKT M-PK-4

Optics: Diaphragms, filters, lenses, deflectors

Principle of operation
Lens
Version
Intermediate ring with lens
Use
for photoelectric contrast sensors BKT
for BKT 67M-..
Dimension
Ø 25 x 15.5 mm
Material
Aluminum Anodized
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Principle of operation
Lens
Version
Intermediate ring with lens
Use
for photoelectric contrast sensors BKT
for BKT 67M-..
Dimension
Ø 25 x 15.5 mm
Material
Aluminum Anodized
Material sensing surface
Glass
Sensing surface
convex, 1 aperture
Mounting part
Thread M20x0.7
Classifications
ECLASS 10.1
27-27-36-03
ECLASS 11.0
27-27-36-03
ECLASS 12.0
27-27-36-03
ECLASS 13.0
27-27-36-03
ECLASS 14.0
27-27-36-03
ECLASS 4.1
27-27-90-03
ECLASS 5.1.4
27-27-92-05
ECLASS 6.2
27-27-92-05
ECLASS 8.1
27-27-92-05
ECLASS 9.0
27-27-36-03
ECLASS 9.1
27-27-36-03
ETIM 4.0
EC002467
ETIM 5.0
EC002467
ETIM 6.0
EC002467
ETIM 7.0
EC002467
ETIM 8.0
EC002467
ETIM 9.0
EC003015
UNSPSC 11
23151700
UNSPSC 7.0901
23151700
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue