Similar Illustration
Only CAD model download is supported
Optics: Diaphragms, filters, lenses, deflectors
Principle of operation
Beam deflector BFO
Version
90° lens, 1 open mirror
Use
for photoelectric sensors BOS 12M
Dimension
16 x 35 x 24 mm
Material
Aluminum Anodized
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 12-WS-1 | BOS 12-WS-2 | |
|
-
List price
|
-
List price
|
|
| Principle of operation | Beam deflector BFO | Beam deflector BFO |
|---|---|---|
| Version | 90° lens, 1 open mirror | 90° lens, 1 open mirror |
| Use | for photoelectric sensors BOS 12M |
for photoelectric sensors BOS 12M for photoelectric sensors BOS 12M |
| Dimension | 16 x 35 x 24 mm | 16 x 35 x 24 mm |
| Material | Aluminum Anodized | Aluminum Anodized |
| Material sensing surface | PET, coated Al | Glass, coated Al |
| Sensing surface | Mirror surface | Mirror surface |
| Mounting part | Nut M12x1 | Nut M12x1 |
Only CAD model download is supported