Products
Industries & Solutions
Company
Service & Support
Canceled

BAM00R5

BOS 16-HW-2

Mounting bracket for photoelectric sensors

Version
Mounting bracket
Use
for photoelectric sensors BOS 16K
for photoelectric sensors BOS
Material
Steel Zinc plated
Dimension
31.8 x 45 x 38.1 mm
Mounting part
Screw M3
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Version
Mounting bracket
Use
for photoelectric sensors BOS 16K
for photoelectric sensors BOS
Material
Steel Zinc plated
Dimension
31.8 x 45 x 38.1 mm
Mounting part
Screw M3
Classifications
ECLASS 10.1
27-27-37-01
ECLASS 11.0
27-27-37-01
ECLASS 12.0
27-27-37-01
ECLASS 13.0
27-27-37-01
ECLASS 14.0
27-27-37-01
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-02
ECLASS 6.2
27-27-92-02
ECLASS 8.1
27-27-92-02
ECLASS 9.0
27-27-37-01
ECLASS 9.1
27-27-37-01
ETIM 4.0
EC000127
ETIM 5.0
EC000127
ETIM 6.0
EC000127
ETIM 7.0
EC000127
ETIM 8.0
EC000127
ETIM 9.0
EC003015
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue