Products
Industries & Solutions
Company
Service & Support
Your price can not be displayed
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. However, you can still place an order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail.

BAM00R6

BOS 18-BL-1

Optics: Diaphragms, filters, lenses, deflectors

Principle of operation
Aperture BOS
Version
Round aperture
Use
for photoelectric sensors BOS 18M
Dimension
Ø 22 x 16 mm
Material
POM
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Principle of operation
Aperture BOS
Version
Round aperture
Use
for photoelectric sensors BOS 18M
Dimension
Ø 22 x 16 mm
Material
POM
Sensing surface
Ø 2.0 mm
Mounting part
Thread M18x1
Classifications
ECLASS 10.1
27-27-36-02
ECLASS 11.0
27-27-36-02
ECLASS 12.0
27-27-36-02
ECLASS 13.0
27-27-36-02
ECLASS 14.0
27-27-36-02
ECLASS 4.1
27-27-90-03
ECLASS 5.1.4
27-27-92-04
ECLASS 6.2
27-27-92-04
ECLASS 8.1
27-27-92-04
ECLASS 9.0
27-27-36-02
ECLASS 9.1
27-27-36-02
ETIM 4.0
EC002467
ETIM 5.0
EC002467
ETIM 6.0
EC002467
ETIM 7.0
EC002467
ETIM 8.0
EC002467
ETIM 9.0
EC003015
UNSPSC 11
23151700
UNSPSC 7.0901
23151700
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue