Products
Industries & Solutions
Company
Service & Support

BAM00R9

BOS 18-LT-1

Mechanical Accessories

Principle of operation
General protective covering
Version
Air shield
Use
for photoelectric sensors BOS 18K
for photoelectric sensors BOS 18M
Material
Aluminum anodized, black
Dimension
Ø 22 x 30 mm
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Principle of operation
General protective covering
Version
Air shield
Use
for photoelectric sensors BOS 18K
for photoelectric sensors BOS 18M
Material
Aluminum anodized, black
Dimension
Ø 22 x 30 mm
Mounting part
Thread M18x1
Scope of delivery
Installation guide
Protective cover
Classifications
ECLASS 10.1
27-27-90-90
ECLASS 11.0
27-27-90-90
ECLASS 12.0
27-27-37-92
ECLASS 13.0
27-27-37-92
ECLASS 14.0
27-27-37-92
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-90
ECLASS 6.2
27-27-92-90
ECLASS 8.1
27-27-92-90
ECLASS 9.0
27-27-90-90
ECLASS 9.1
27-27-90-90
ETIM 4.0
EC002024
ETIM 5.0
EC002024
ETIM 6.0
EC002024
ETIM 7.0
EC002024
ETIM 8.0
EC002024
ETIM 9.0
EC002024
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue