Products
Industries & Solutions
Company
Service & Support

BAM00T2

BOS 18,0-HW-6

Mounting bracket for photoelectric sensors

Version
Mounting brackets
3 adjustable axes
Use
for photoelectric sensors BOS 11K
for photoelectric sensors BOS 16K
for photoelectric sensors BOS 18
Material
Steel Zinc plated
Dimension
42 x 50 x 50 mm
Mounting part
Screws
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Version
Mounting brackets
3 adjustable axes
Use
for photoelectric sensors BOS 11K
for photoelectric sensors BOS 16K
for photoelectric sensors BOS 18
Material
Steel Zinc plated
Dimension
42 x 50 x 50 mm
Mounting part
Screws
Classifications
ECLASS 10.1
27-27-37-01
ECLASS 11.0
27-27-37-01
ECLASS 12.0
27-27-37-01
ECLASS 13.0
27-27-37-01
ECLASS 14.0
27-27-37-01
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-02
ECLASS 6.2
27-27-92-02
ECLASS 8.1
27-27-92-02
ECLASS 9.0
27-27-37-01
ECLASS 9.1
27-27-37-01
ETIM 4.0
EC000127
ETIM 5.0
EC000127
ETIM 6.0
EC000127
ETIM 7.0
EC000127
ETIM 8.0
EC000127
ETIM 9.0
EC003015
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue