Similar Illustration
Only CAD model download is supported
Mounting bracket for photoelectric sensors
Version
1 adjustable axis
Use
for photoelectric sensors BOS 21M
Material
Steel Zinc plated
Dimension
57 x 88 x 20 mm
Mounting part
Screw M6
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BOS 21-HW-4 | BAM MB-XO-032-B16-1-BS1 | |
|
-
List price
|
-
List price
|
|
| Version | 1 adjustable axis |
Mounting brackets 1 adjustable axis |
|---|---|---|
| Use | for photoelectric sensors BOS 21M | for photoelectric sensors BOS 21M |
| Material | Steel Zinc plated | Aluminum anodized, natural |
| Dimension | 57 x 88 x 20 mm | 56 x 89.5 x 23 mm |
| Mounting part | Screw M6 | Screws |
Only CAD model download is supported