Similar Illustration
Only CAD model download is supported
Mounting bracket for photoelectric sensors
Version
Mounting bracket
Use
for photoelectric sensors BOS 5K
for photoelectric sensors BOS
for photoelectric sensors BOS
Material
Steel Zinc plated
Dimension
36.8 x 40.5 x 12.6 mm
Mounting part
Screw M4
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 5-HW-8 | BOS 5-HW-2 | |
|
-
List price
|
-
List price
|
|
| Version | Mounting bracket |
Mounting brackets 1 adjustable axis |
|---|---|---|
| Use |
for photoelectric sensors BOS 5K for photoelectric sensors BOS |
for photoelectric sensors BOS 5K |
| Material | Steel Zinc plated | Stainless steel |
| Dimension | 36.8 x 40.5 x 12.6 mm | 21.5 x 55.2 x 12.7 mm |
| Mounting part | Screw M4 | Screws |
Only CAD model download is supported