Similar Illustration
Only CAD model download is supported
Reflectors and reflective foils
Version
Cube corner 4 mm
Use
for retro-reflective sensor
Style
Square
2 mounting holes
2 mounting holes
Dimension
51 x 72 x 9 mm
Sensing surface
22.6 cm²
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS R-25 | BAM RF-XO-025-S023/40-PM-AS | |
|
-
List price
|
-
List price
|
|
| Version | Cube corner 4 mm | Cube corner 4 mm |
|---|---|---|
| Use | for retro-reflective sensor | for retro-reflective sensor |
| Style |
Square 2 mounting holes |
Square 2 mounting holes |
| Dimension | 51 x 72 x 9 mm | 51 x 72 x 7.3 mm |
| Sensing surface | 22.6 cm² | 22.6 cm² |
| Ambient temperature | -20...60 °C | -20...60 °C |
| Material sensing surface | PMMA | PMMA |
| Light type | non-polarized light, also for polarized light | non-polarized light, also for polarized light |
| Mounting part |
Glue Screw M4 |
Screw M4 |
| Material | - | ABS |
Only CAD model download is supported