Similar Illustration
Only CAD model download is supported
Reflectors and reflective foils
Version
Cube corner 2.5 mm
Use
for retro-reflective sensor
Style
Square
3 mounting holes
2 on side
3 mounting holes
2 on side
Dimension
12.7 x 33 x 12.5 mm
Sensing surface
3.9 cm²
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS R-27 | BAM RF-XO-027-S004/25-PM-AS | |
|
-
List price
|
-
List price
|
|
| Version | Cube corner 2.5 mm | Cube corner 1.2 mm |
|---|---|---|
| Use | for retro-reflective sensor | for retro-reflective sensor |
| Style |
Square 3 mounting holes 2 on side |
Square 2 mounting holes |
| Dimension | 12.7 x 33 x 12.5 mm | 12.9 x 33.4 x 11.2 mm |
| Sensing surface | 3.9 cm² | 2.2 cm² |
| Ambient temperature | -20...60 °C | -20...60 °C |
| Material sensing surface | PMMA | PMMA |
| Light type | non-polarized light, also for polarized light | non-polarized light, also for polarized light |
| Mounting part |
Glue Screw M3 |
Screw M3 |
| Material | - | ABS |
Only CAD model download is supported