Similar Illustration
Only CAD model download is supported
Control arm for profile style
Principle of operation
BTL control arm
Material
Aluminum Anodized
Dimension
Ø 8 x 305 mm
Mounting part
M5x0.8 male/M5x0.8 female
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported