Similar Illustration
Only CAD model download is supported
Control arm for profile style
Principle of operation
BTL control arm
Material
Aluminum Anodized
Dimension
Ø 10 x 400 mm
Mounting part
Ø 5H7 eye/M5x0.8 connector
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Recommended successor product
|
|
|
|
|
|
|
| BTL2-GS10-0400-A | BAM GM-XA-02-D10-M0400 | BAM GM-XA-02-D10-M0429 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Principle of operation | BTL control arm | BTL control arm | BTL control arm |
|---|---|---|---|
| Material | Aluminum Anodized | Aluminum Anodized | Aluminum Anodized |
| Dimension | Ø 10 x 400 mm | Ø 10 x 400 mm | Ø 10 x 429 mm |
| Mounting part | Ø 5H7 eye/M5x0.8 connector | Ø 5H7 eye/M5x0.8 connector | Ø 5H7 eye/M5x0.8 connector |
Only CAD model download is supported