Similar Illustration
Only CAD model download is supported
Reader for the LF range (70/455 kHz)
Product Group
LF (70/455 kHz)
Dimension
Ø 40 x 45 mm
Storage temperature
-20...85 °C
Ambient temperature
0...70 °C
Approval/Conformity
WEEE
Recommended alternative
BAM012N
Brackets for RFID systems
BIS Z-ZA-001
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Soon no longer available
|
Recommended successor product
|
|
|
|
|
|
| BIS C-300-ZA1 | BIS Z-ZA-001 | |
|
-
List price
|
-
List price
|
|
| Product Group | LF (70/455 kHz) | - |
|---|---|---|
| Dimension | Ø 40 x 45 mm | Ø 40 x 45 mm |
| Storage temperature | -20...85 °C | - |
| Ambient temperature | 0...70 °C | 0...70 °C |
| Approval/Conformity | WEEE | - |
| Principle of operation | - | Access protection |
| Use | - | for access control in conjunction with BIS C-300-PU... or BIS VM-343-... read/write heads and BIS C-122-04/L-ZC1 or BIS M-122-02/A-ZC1 data carriers |
| Material | - |
PA 6.6 black (nut) POM black (holder) |
| Mounting part | - | Thread M30x1.5 |
Only CAD model download is supported