Similar Illustration
Only CAD model download is supported
Magnet for rod style
Principle of operation
BTL magnet, rod
Material
PA
Dimension
Ø 25 x 8 mm
Inside diameter
12.0 mm
Ambient temperature
-40...100 °C
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported