Similar Illustration
Only CAD model download is supported
Magnet for rod style
Principle of operation
BTL magnet, rod
Material
Aluminum -
Dimension
Ø 44.45 x 9.53 mm
Inside diameter
23 mm
Ambient temperature
-20...100 °C
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported