Magnet for rod style
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BTL-P-1034-12R | BTL-P-1030-15R | |
|
-
List price
|
-
List price
|
|
| Principle of operation | BTL magnet, rod | BTL magnet, rod |
|---|---|---|
| Dimension | Ø 55 x 8 mm | Ø 65 x 8 mm |
| Inside diameter | 34.0 mm | 30.0 mm |
| Ambient temperature | -40...120 °C | -40...120 °C |
| Material | - | Aluminum Anodized |