Similar Illustration
Only CAD model download is supported
Magnet for rod style
Principle of operation
BTL magnet, float
Version
Ex
Material
1.4404 stainless steel
Dimension
Ø 44.0 mm/Ø 13.0 mm x 49.00 mm
Inside diameter
13.0 mm
This product is part of the classic portfolio, that means
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported