Similar Illustration
Only CAD model download is supported
Magnet for rod style
Principle of operation
BTL magnet, float
Material
1.4404 stainless steel
Dimension
Ø 50.90 mm/Ø 13.0 mm x 52.00 mm
Inside diameter
13.0 mm
Ambient temperature
-20...120 °C
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported