Similar Illustration
Only CAD model download is supported
Magnet for rod style
Principle of operation
BTL magnet, float
Material
1.4541 stainless steel
Dimension
Ø 62.00 mm/Ø 16.0 mm x 80.00 mm
Inside diameter
16.0 mm
Ambient temperature
-20...120 °C
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported